C2.2 (60 HZ) | 15.5-20 kW Diesel Generator

Diesel Generator Sets C2.2 (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
20 ekW
20 ekW
Minimum Rating
15.5 ekW
15.5 ekW
Emissions/Fuel Strategy
R96/EUIIIa Equivalent
R96/EUIIIa Equivalent

Overview

15.5 - 20 ekW Diesel Generator Set

Producing reliable power from 15.5 to 20.0 ekW at 60 Hz, our C2.2 diesel generator sets designed to ISO 8528-5 transient response requirements. All C2.2 generator sets are R96/EUIIIa equivalent emissions compliant.

Benefits

Over 1000 hour Continuous Run Time

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and performing as expected

Reliability tested for over 500 Hours in a Harsh environment

Product Specifications for C2.2 (60 Hz)

Maximum Rating 20 ekW 20 ekW
Minimum Rating 15.5 ekW 15.5 ekW
Emissions/Fuel Strategy R96/EUIIIa Equivalent R96/EUIIIa Equivalent
Voltage 110 to 415 Volts 110 to 415 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C2.2, In-line 4, 4-cycle diesel Cat® C2.2, In-line 4, 4-cycle diesel
Bore 3.3 in 84 mm
Stroke 3.9 in 100 mm
Displacement 135.2 in³ 2.2 l
Compression Ratio 22.5:1 22.5:1
Aspiration Naturally Aspirated Naturally Aspirated
Fuel System Indirect Injection Indirect Injection
Governor Type Mechanical Mechanical
Length - Maximum 59.1 in 1500 mm
Width - Maximum 24.4 in 620 mm
Height - Maximum 43.9 in 1115 mm

C2.2 (60 Hz) Standard Equipment

Air Inlet System

  • Air cleaner; light duty with disposable element

Control Panel

  • GCCP 1.3

Cooling System

  • Radiator and cooling fan with guards
  • Fan drive, battery charging alternator drive
  • Caterpillar extended life coolant
  • Coolant drain line with valve

Exhaust System

  • Stub pipe, gaskets, raincap & SAE exhaust flange for customer use - shipped loose

Fuel System

  • Standard open set fuel tank/base supplied
  • Base, formed steel with single wall integral 8-hour fuel tank

Generators and Generator Attachments

  • IP23 Protection
  • Circuit breaker, IEC, 3 pole, mounted in tower panel
  • 12 Leads
  • Segregated low voltage (AC/DC) wiring panel
  • Voltage regulator (single phase sensing)
  • Tower panel, IP22, bottom cable entry

Governing System

  • Mechanical governing system

Lube System

  • Oil drain line with valve
  • Lubricating oil

Mounting System

  • Captive linear vibration isolators between base and engine-generator
  • Includes lifting provisions and termination points for coolant

Starting / Charging System

  • 12 Volt battery with rack and cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C2.2 (60 Hz) Optional Equipment

Alternator Options

  • Coastal insulation protection

Certificates

  • Global certification for CIS
  • European upgrade to STD set for CE certificate

Circuit breakers

  • 4 Pole Circuit breaker
  • Padlockable breaker device

Control Panel Options

  • Volt free contacts for common alarm
  • Battery charger
  • Volt free contacts for genset running
  • Emergency stop with key
  • GCCP 1.3

Cooling System

  • Coolant heater

Enclosures

  • Single point lift for enclosure
  • Sound attenuated enclosure (GALV)

Fuel System

  • Skidbase for enclosures
  • Skidbase for open sets
  • 1000 Hr extended service interval
  • DEFRA bunded fuel tank
  • Fuel transfer control
  • Base feet
  • Low fuel level alarm

Mounting Options

  • Silencer installation kit
  • Industrial silencer removal
  • Battery removal

Special Test and Inspection

  • PGS Test report @ 1.0 power factor

General

  • Packing case - compact set
  • Radiator stone guard
  • Packing case - canopied set

See how C2.2 (60 Hz) compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Service Agreement (Cat® CVA & LTSA)

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Media Gallery

Enclosure

Enclosure
C2.2 Generator Set Rear Left
C2.2 Generator Set Rear Right
C2.2 Generator Set Left Right
C2.2 Generator Set Front Left
Encosure