Generator Set Specifications
Continuous Rating | 2480 ekW @ 1.0pf 2480 ekW @ 1.0pf |
Fuel Type | Natural Gas Natural Gas |
Maximum Electrical Efficiency | 42.40% 42.40% |
Frequency | 60 Hz 60 Hz |
RPM | 1500 1500 |
Frequency | 60 Hz 60 Hz |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The CHP2500 is an enclosure standardized for natural gas-fueled Cat® G3520H engines rated 2.5 MW, with generator rated for 4160V for combined heat and power (CHP) applications. In CHP applications, Cat gas generator sets simultaneously provide electricity for electrical loads and heat energy for a facility's thermal requirements. Caterpillar will offer customers complete CHP solutions eliminating the need to outsource additional engineering or project management.
Higher electrical efficiency paired with extended maintenance intervals increases uptime and reduces costs
Combined facility soultion simultaneously providing 42.4% electricity efficiency for electrical loads and 42.3% thermal efficiency for heat energy demands.
Designed and built for robustness, safety and transportability. Leading to ease of installation and reduce lead time for implementing of CHP projects.
Continuous Rating | 2480 ekW @ 1.0pf 2480 ekW @ 1.0pf |
Fuel Type | Natural Gas Natural Gas |
Maximum Electrical Efficiency | 42.40% 42.40% |
Frequency | 60 Hz 60 Hz |
RPM | 1500 1500 |
Frequency | 60 Hz 60 Hz |
Engine Model | G3520H G3520H |
Displacement | 5956 in³ 97.5 l |
Aspiration | TA TA |
Bore | 6.7 in 170 mm |
Stroke | 8.5 in 215 mm |
Fuel System | Electronic Fuel Control Valve Electronic Fuel Control Valve |
Governor Type | ADEM™ A4 ADEM™ A4 |
Compression Ratio | 11.1 11.1 |
Length | 302 in 7668 mm |
Width | 86 in 2173 mm |
Height | 97 in 2473 mm |
Dry Weight - Genset | 54675 lb 25285 kg |
Weight | 168000 lb 76200 kg |
Caterpillar product brochures and other informational documents are available for your growing business.
Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreCHP2500 Gas Enclosure Open View
CHP2500 Gas Enclosure
CHP2500 Gas Enclosure
CHP2500 Gas Enclosure
CHP2500 Gas Enclosure Open View
CHP2500 Gas Enclosure Open View
CHP2500 Gas Enclosure Open View
CHP2500 Gas Enclosure Open View
CHP2500 Gas Enclosure
G3520H Gas Generator Set
G3520H Gas Generator Set
G3520H Gas Generator Set
G3520H Gas Generator Set
CHP
Container Animation Walkaround Video