XQ60 48 kW (60 kVA)

Mobile Generator Sets XQ60 Tier 4 Final

Request A Price Find Dealer

Key Specs

Rating Prime
47.5 ekW (60 kVA)
47.5 ekW (60 kVA)
Frequency
60 Hz
60 Hz
Voltage
120 - 600 V
120 - 600 V

Overview

60 kVA Mobile Diesel Generator Set

With a robust, rental-ready construction, the XQ60 is designed to be easily transported around project sites safely and efficiently. A smaller footprint saves space and provides installation versatility on worksites. The XQ60 is capable of 500-hour oil change intervals, which likewise increases uptime, lowers maintenance costs and consumes fewer parts and oil making it friendlier for the environment.

Benefits

Environmentally friendly 110% spill containment of all engine fluids

Minimizes possibility for environmental damage on site

Sound Power 63 dBA @ 7 m Attenuation

Sound Attenuation and electric fans bring sound levels to that of a normal conversation

Power Distribution Three-position switch for easy selection of desired output

Eliminates the need for reconnection to meet on-site requirements

Product Specifications for XQ60 Tier 4 Final

Rating Prime 47.5 ekW (60 kVA) 47.5 ekW (60 kVA)
Frequency 60 Hz 60 Hz
Voltage 120 - 600 V 120 - 600 V
Engine Cat C3.4 Cat C3.4
Fuel Diesel Diesel
Height - Without Trailer 65.3 in 1658 mm
Length - Without Trailer 106.5 in 2705 mm
Width - Without Trailer 41.3 in 1049 mm
Weight with Lube Oil and Coolant, Without Trailer 1305 kg 2877 lb
100% Load 60Hz 3.7 gal/hr 13.9 l/hr
75% Load 60Hz 2.8 gal/hr 10.5 l/hr
50% Load 60Hz 1.9 gal/hr 7.1 l/hr
Sound Power @ 7 meters (23 feet) @ All Ratings 63 dB(A) 63 dB(A)

XQ60 Tier 4 Final Standard Equipment

CAT C3.4B Diesel Engine

  • Heavy-duty.
    After treatment

Generator

  • 1514P Frame

Control Panel

  • XQCP dgital set mounted controller

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge.
    Filled from factory

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • 24 hour dual wall fuel tank with 3 way directional valve for external supply

Air Filter

  • Cyclonic/paper with dust cup and service indicator

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank.
    Lifting frame and 4 point lift.
    base frame is wider than enclosure to protect generator set during transportation

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

Product Brochures and More Are Ready to Download!

See how XQ60 Tier 4 Final compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Service Agreement (Cat® CVA & LTSA)

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Media Gallery

XQ60 Tier 4 Final

XQ60 Tier 4 Final

XQ60 Tier 4 Final

XQ60 Tier 4 Final

XQ60 Tier 4 Final
XQ60 Tier 4 Final
XQ60 Tier 4 Final
XQ60 Tier 4 Final

Cat XQ35 and XQ60 Mobile Generator Start/Stop Training

Emergency Stop Your Cat Mobile Generator

Cat XQ35 and XQ60 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator

360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQ60 Tier 4 Final

Start XQ60 Tier 4 Final Tour
close
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.