Generator Set
Rating Prime | 200 kVA 200 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 220 - 480 V 220 - 480 V |
Fuel/Emissions Strategy | EU Stage V EU Stage V |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
This XQP200 generator set is EU Stage V emission standard capable. Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.
Maximizes run time before routine service is required
Extended run time provided by changeover from base tank to external bulk tank
Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed
Rating Prime | 200 kVA 200 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 220 - 480 V 220 - 480 V |
Fuel/Emissions Strategy | EU Stage V EU Stage V |
Engine | Cat® C7.1 Cat® C7.1 |
Fuel | Diesel Diesel |
Width | 56 in 1420 mm |
Height | 93 in 2350 mm |
Length | 161 in 4085 mm |
Weight - With Lube Oil and Coolant | 8049 lb 3651 kg |
100% Load 50 Hz | 11.5 gal/hr 43.4 l/hr |
100% Load 60 Hz | 14.3 gal/hr 54.3 l/hr |
75% Load 50 Hz | 8.6 gal/hr 32.4 l/hr |
75% Load 60 Hz | 10.5 gal/hr 39.9 l/hr |
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) | 75.1 dB(A) 75.1 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQP200
XQP200
XQP200
XQP200
Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator