Enclosure

Electric Power: Genset Enclosures 6.8-22 kVA SA Enclosure

Request A Price Find Dealer

Key Specs

Width
876 mm
876 mm
Length
1704 mm
1704 mm
Height
1268 mm
1268 mm

Overview

The compact modular design of the 6.8 – 22 kVA SA Enclosure range ensures optimum performance in the harshest of environments. Designed on modular principles, they have interchangeable components permitting on-site repair. Lift off doors and access panels provide optimal service and maintenance access.

Product Specifications for 6.8-22 kVA SA Enclosure

Width 876 mm 876 mm
Length 1704 mm 1704 mm
Height 1268 mm 1268 mm
Weight 575 - 719 kg 575 - 719 kg

See how 6.8-22 kVA SA Enclosure compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Enclosure

Enclosure
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.