Generator Set Specifications
Continuous Rating | 1982 ekW @ 1.0pf 1982 ekW @ 1.0pf |
Fuel Type | Natural Gas Natural Gas |
Maximum Electrical Efficiency | 42.90% 42.90% |
Frequency | 60 Hz 60 Hz |
RPM | 1500 1500 |
Frequency | 60 Hz 60 Hz |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The CHP2000 is an enclosure standardized for natural gas-fueled Cat® G3516H engines rated 2.0 MW, with generator rated for 4160V for combined heat and power (CHP) applications. In CHP applications, Cat gas generator sets simultaneously provide electricity for electrical loads and heat energy for a facility's thermal requirements. Caterpillar will offer customers complete CHP solutions eliminating the need to outsource additional engineering or project management.
Higher electrical efficiency paired with extended maintenance intervals increases uptime and reduces costs
Combined facility soultion simultaneously providing 42.9% electricity efficiency for electrical loads and 43% thermal efficiency for heat energy demands.
Designed and built for robustness, safety and transportability. Leading to ease of installation and reduce lead time for implementing of CHP projects.
Continuous Rating | 1982 ekW @ 1.0pf 1982 ekW @ 1.0pf |
Fuel Type | Natural Gas Natural Gas |
Maximum Electrical Efficiency | 42.90% 42.90% |
Frequency | 60 Hz 60 Hz |
RPM | 1500 1500 |
Frequency | 60 Hz 60 Hz |
Engine Model | G3516H G3516H |
Displacement | 4765 in³ 78 l |
Aspiration | TA TA |
Bore | 6.7 in 170 mm |
Stroke | 8.5 in 215 mm |
Fuel System | Electronic Fuel Control Valve Electronic Fuel Control Valve |
Governor Type | ADEM™ A4 ADEM™ A4 |
Compression Ratio | 11.1 11.1 |
Length | 716 in 18200 mm |
Width | 155 in 3940 mm |
Height | 467 in 11850 mm |
Dry Weight - Genset | 40384 lb 18315 kg |
Weight | 166600 lb 75500 kg |
Caterpillar product brochures and other informational documents are available for your growing business.
Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreCHP2000 Gas Enclosure No Shadow
CHP2000 Gas Enclosure
CHP2000 Gas Enclosure
CHP2000 Gas Enclosure
CHP2000 Gas Enclosure
CHP2000 Gas Enclosure Open
CHP2000 Gas Enclosure Open
G3516H 60 Hz Gas Generator Sets Rear Right view
G3516H 60 Hz Gas Generator Sets Rear Left view
G3516H 60 Hz Gas Generator Sets Front Left view
G3516H 60 Hz Gas Generator Sets Front Right view
CHP
Container Animation Walkaround Video