DE13.5E3 (50 Hz) | 13.5 kVA Diesel Generator Set

Diesel Generator Sets C1.5 | DE13.5E3

Request A Price Find Dealer

Key Specs

Minimum Rating
13.5 kVA
13.5 kVA
Maximum Rating
13.5 kVA
13.5 kVA
Emissions/Fuel Strategy
R96/EUIIIa Equivalent
R96/EUIIIa Equivalent

Overview

13.5 kVA Diesel Generator Set

Producing reliable power 13.5 kVA at 50 Hz, our C1.5 diesel generator set designed to ISO 8528-5 transient response requirements. DE13.5E3 generator set is R96/ EUIIIA Equivalent emissions compliant.

Benefits

Suitable for Harsh & testing environments

Optimised Fuel Consumption

Reliability tested for over 500 Hours

Product Specifications for C1.5 | DE13.5E3

Minimum Rating 13.5 kVA 13.5 kVA
Maximum Rating 13.5 kVA 13.5 kVA
Emissions/Fuel Strategy R96/EUIIIa Equivalent R96/EUIIIa Equivalent
Voltage 200 to 400 Volts 200 to 400 Volts
Frequency 50 Hz 50 Hz
Duty Cycle Standby, Prime Standby, Prime

C1.5 | DE13.5E3 Standard Equipment

Air Inlet System

  • Air cleaner; light duty with disposable element

Control Panel

  • GCCP1.3 Control panel

Cooling System

  • Radiator and cooling fan with guards

C1.5 | DE13.5E3 Optional Equipment

Alternator Options

  • Coastal insulation protection

Certificates

  • European upgrade to STD set for CE certificate
  • Global certification for CIS

See how C1.5 | DE13.5E3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

Enclosure

Enclosure
C1.5 Generator Set Rear Left