Generator Set
Rating Prime | 550 kVA 550 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 220 - 480 V 220 - 480 V |
Fuel/Emissions Strategy | EU Stage V EU Stage V |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The XQP550 generator set is EU Stage V emission standard capable. A unique feature is the introduction of clutch fan drive technology where the fan no longer needs to run continually at full speed and power. This saves additional fuel, while lowering noise output; an ideal feature when operating at lower loads, in cooler temperatures and, most importantly, in evenings when noise levels are most noticeable.
Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed
Extended run time provided by changeover from base tank to external bulk tank
Maximizes run time before routine service is required
Rating Prime | 550 kVA 550 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 220 - 480 V 220 - 480 V |
Fuel/Emissions Strategy | EU Stage V EU Stage V |
Engine | Cat® C18 Cat® C18 |
Fuel | Diesel Diesel |
Width | 80.3 in 2040 mm |
Height | 90.5 in 2434 mm |
Length | 213.3 in 5420 mm |
Weight - With Lube Oil and Coolant | 14860 lb 6740 kg |
100% Load 60 Hz | 34.3 gal/hr 129.7 l/hr |
100% Load 50 Hz | 33.4 gal/hr 126.3 l/hr |
75% Load 60 Hz | 26.13 gal/hr 98.8 l/hr |
75% Load 50 Hz | 24.9 gal/hr 94.5 l/hr |
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) | 79.19 79.19 |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQP550
XQP550
XQP550
XQP550
Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator