DE1250S GC (60 Hz) 1250 ekW Diesel Generator

Diesel Generator Sets DE1250S GC

Request A Price Find Dealer

Key Specs

Minimum Rating
1250 eKW
1250 eKW
Maximum Rating
1250 eKW
1250 eKW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

1250 eKW Diesel Generator Set

Producing reliable power at 1250 ekW, 60 Hz, our DE1250S GC diesel generator set is made to meet your needs in standby applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. This generator set offers a low fuel consumption system.

Benefits

Accepts 100% Block Load

Demonstrated capability to pick up large on-site loads

Full Power up to 50°C Ambient

Provides full power even on hottest days of the year

Conforms to ISO8528-5 G3 Load Acceptance

Maintains voltage and frequency during transient events

Product Specifications for DE1250S GC

Minimum Rating 1250 eKW 1250 eKW
Maximum Rating 1250 eKW 1250 eKW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 - 480 Volts 380 - 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C32 TA, V-12, 4-Stroke Water-Cooled Diesel C32 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1958.86 in³ 32.1 l
Compression Ratio 15.0:1 15.0:1
Aspiration TA TA
Fuel System EUI EUI
Governor Type Adem™A4 Adem™A4
Length - Minimum 164.3 in 4175 mm
Length - Maximum 164.3 in 4175 mm
Width - Minimum 82.3 in 2090.5 mm
Width - Maximum 82.3 in 2090.5 mm
Height - Minimum 89.3 in 2268 mm
Height - Maximum 89.3 in 2268 mm
Dry Weight - Genset (minimum) 15606 lb 7079 kg
Dry Weight - Genset (maximum) 15606 lb 7079 kg

DE1250S GC Standard Equipment

Control Panel

  • GCCP1.3

Cooling System

  • Radiator

DE1250S GC Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DE1250S GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE1250S GC

DE1250S GC
DE1250S GC
DE1250S GC
DE1250S GC

Take the interactive virtual product tour to explore the great features and benefits of the DE1250S GC

Start DE1250S GC Tour
close