Generator Set
Rating Prime | 1825 ekW (2280 kVA) 1825 ekW (2280 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 480/277 V 480/277 V |
Fuel/Emissions Strategy | U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final |
Rating Standby | 2000 ekW (2500 kVA) 2000 ekW (2500 kVA) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® XQ2280 rental power module extends the line of Cat Rental Power offerings that meet U.S. EPA Tier 4 Final emission standards.
Driven by the Cat 3516C engine, the Cat XQ2280 power module provides up to 2 MW of standby power or 1825 kW of prime power.
The XQ2280 is equipped with an enhanced control system, designed to reduce installation and startup time.
Advanced product autonomy and monitoring capabilities reduce on-site manpower support requirements, minimize operator exposure to hazards, and permit site performance and maintenance data to be conveniently viewed, archived, and analyzed.
This module is ideal in a stand-alone environment, combined with dozens of units in a power plant solution, or supporting utility systems worldwide.
The Cat XQ2280 is suited for data centers, healthcare facilities, municipal infrastructure, wastewater treatment plants and other utilities, mining and quarry sites, and other large-scale applications.
Rating Prime | 1825 ekW (2280 kVA) 1825 ekW (2280 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 480/277 V 480/277 V |
Fuel/Emissions Strategy | U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final |
Rating Standby | 2000 ekW (2500 kVA) 2000 ekW (2500 kVA) |
Engine | Cat® 3516C Cat® 3516C |
Fuel | Diesel Diesel |
Width - Without Chassis | 96 in 2438 mm |
Height - Without Chassis | 2896 mm 114 in |
Length - Without Chassis | 576 in 14630 mm |
Weight - Without Chassis, With Lube Oil and Coolant | 82000 lb 37195 kg |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn More