Generator Set
Rating Prime | 264 eKW (330 kVA) 264 eKW (330 kVA) |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 288 ekW (360 kVA) 288 ekW (360 kVA) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® XQ330 provides world class performance and enhanced usability. This model is powered by the fuel-efficient Cat C9.3 Tier 4 Final compliant engine equipped with the Cat NOx Reduction System. Equipped with the EMCP 4.4 control panel, the XQ330 features a user-friendly interface and automatic generator set paralleling. A principle advantage of the control system offers simpler and faster voltage changes. Providing greater flexibility when moving between multiple job sites with differing frequency and voltage needs, the auto-configuration capability eliminates the time required when reprogramming units and potential errors. Additional features include lower noise levels and improved part load fuel consumption.
Rating Prime | 264 eKW (330 kVA) 264 eKW (330 kVA) |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 288 ekW (360 kVA) 288 ekW (360 kVA) |
Engine | C9.3B C9.3B |
Fuel | Diesel Diesel |
Height - Without Trailer | 78.5 in 1994 mm |
Length - Without Trailer | 162.2 in 4120 mm |
Width - Without Trailer | 92.8 in 1595 mm |
Weight with Lube Oil and Coolant, Without Trailer | 10405 lb 4720 kg |
100% Load 60 Hz | 18.5 gal/hr 70 l/hr |
75% Load 60 Hz | 13.7 gal/hr 52 l/hr |
50% Load 60Hz | 9.8 gal/hr 37 l/hr |
100% Load 50 Hz | 16.5 gal/hr 62.5 l/hr |
75% Load 50 Hz | 12.5 gal/hr 47.3 l/hr |
Sound Power @ 7 meters (23 feet) @ Prime Rating | 70.2 dB(A) (60Hz) 70.2 dB(A) (60Hz) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQ330 Tier 4 Final
XQ330 Tier 4 Final
XQ330 Tier 4 Final
XQ330 Tier 4 Final