CG170-16 K 1500 kW

Gas Generator Sets CG170-16 K

Request A Price Find Dealer

Key Specs

Continuous Rating
1500 ekW
1500 ekW
Fuel Type
Natural Gas
Natural Gas
Maximum Electrical Efficiency
40.90%
40.90%

Overview

1500 kW Generator Set

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Cogeneration Up to 8% Savings

On owning and operating costs from improved efficiency

Up to 24% Savings on Service

Extended maintenance intervals leading to lower service costs

Up to 1900 L/Year Lower lube oil consumption

leading to lower service costs and extended maintenance intervals

Product Specifications for CG170-16 K

Continuous Rating 1500 ekW 1500 ekW
Fuel Type Natural Gas Natural Gas
Maximum Electrical Efficiency 40.90% 40.90%
Frequency 50 or 60 Hz 50 or 60 Hz
RPM 1500 or 1800 rpm 1500 or 1800 rpm
Engine Model CG170K-16 CG170K-16
Displacement 4320 in³ 70.8 l
Aspiration TA TA
Bore 6.7 in 170 mm
Stroke 7.7 in 195 mm
Length 261 in 6640 mm
Width 71 in 1810 mm
Height 87 in 2210 mm
Dry Weight - Genset 32848 lb 14900 kg

CG170-16 K Standard Equipment

Air Inlet

  • Two-element single-stage air cleaner with enclosure and service indicator
  • Turbocharger for the CG170K comes with a water-cooled bearing case

Control Panels

  • TEM(Total Electronic Management)

Exhaust

  • Closed crankcase ventilation system
  • Low resistence exhaust system

Cooling

  • Engine driven water pumps for jacket water and after cooler
  • Jacket water and SCAC thermostats
  • Flange connections for JW inlet and outlet

Fuel system

  • Electronic fuel metering valve
  • Pre-chamber spark plugs
  • Independently controlled cylinder monitoring and ignition system

Generator

  • Reactive droop
  • Winding temperature detectors
  • 3-phase sensing and KVAR/PF control
  • Anti-condensation space heater
  • Busbar connections

Starting/Charging

  • Battery disconnect switch
  • 24V starting motors

General

  • Crankshaft vibration damper and guard

CG170-16 K Optional Equipment

Air Inlet

  • Mounting stand
  • Air cleaner with precleaner

Cooling

  • CHP skid

See how CG170-16 K compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Service Agreement (Cat® CVA & LTSA)

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Media Gallery

CG170-16 Gas Generator Sets