Power Rating
Power Range | 2200 - 2600 ekW 2200 - 2600 ekW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Power Range | 2200 - 2600 ekW 2200 - 2600 ekW |
Frequency | 50 / 60 50 / 60 |
Emissions/Fuel Strategy | EPA Tier 2, IMO II EPA Tier 2, IMO II |
Speed | 1000 rpm (50 hz) or 900 rpm (60 hz) 1000 rpm (50 hz) or 900 rpm (60 hz) |
Minimum Rating | 2200 ekW (2938 kVA) 2200 ekW (2938 kVA) |
Maximum Rating | 2600 ekW (3025 kVA) 2600 ekW (3025 kVA) |
Aspiration | Turbocharged-Aftercooled Turbocharged-Aftercooled |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 9031 in³ 148 l |
Governor Type | Electronic Electronic |
Fuel System | EUI EUI |
Compression Ratio 50 Hz | 13.1 13.1 |
Compression Ratio 60 Hz | 13:1 13:1 |
Engine Model | In-line 8, 4-Stroke-Cycle Diesel In-line 8, 4-Stroke-Cycle Diesel |
Length | 316.5 in 8040 mm |
Width | 77.2 in 1961 mm |
Height | 155 in 3937 mm |
Weight - Estimated | 25000 lb 11340 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.