Ratings
Power Range | 4640 - 6035 bhp (3460-4500 bkW) 4640 - 6035 bhp (3460-4500 bkW) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Building on the durability and reliability of the C280 engine platform, Caterpillar is pleased to offer the C280-12 engine line. The core components are the same as the existing C280, including the latest in EUI fuel system capabilities and state-of-the-art ADEM™ A3 Electronic Control Unit (ECU) features. Caterpillar® products continue to deliver more available power while delivering outstanding fuel efficiency. You can also count on long maintenance intervals and worldwide Caterpillar parts and service availability. All C280-12 engines ratings are IMO II compliant. Engines rated at 3700 bkW and 4060 bkW, with aftertreatment, are IMO 3/EPA T4 compliant.
Power Range | 4640 - 6035 bhp (3460-4500 bkW) 4640 - 6035 bhp (3460-4500 bkW) |
Speed Range | 900 - 1000 rpm 900 - 1000 rpm |
Emissions | IMO II, U.S. EPA Tier 4/IMO III (Cat SCR required) IMO II, U.S. EPA Tier 4/IMO III (Cat SCR required) |
Aspiration | TTA TTA |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 13456 in³ 222 l |
Rotation from Flywheel End | Clockwise or Counterclockwise Clockwise or Counterclockwise |
Configuration | V 12, 4-Stroke Cycle diesel V 12, 4-Stroke Cycle diesel |
Width | 80 in 2032 mm |
Height | 134 in 3404 mm |
Length | 182 in 4623 mm |
Dry Weight | 57276 lb 25980 kg |
Caterpillar product brochures and other informational documents are available for your growing business.