Power Rating
Power Range | 365-400 bhp (272-298 bkW) 365-400 bhp (272-298 bkW) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The mechanically governed 3406C marine propulsion engine is available “A” rating of 365 bhp (272 bkW) and a “B” rating of 400 bhp (298 bkW).
Power Range | 365-400 bhp (272-298 bkW) 365-400 bhp (272-298 bkW) |
Speed Range | 1800 rpm 1800 rpm |
Emissions | Non-Certified Non-Certified |
Aspiration | TA TA |
Bore | 5.4 in 137.2 mm |
Stroke | 6.4 in 165.1 mm |
Displacement | 893.39 in³ 14.6 l |
Rotation from Flywheel End | Clockwise Clockwise |
Configuration | In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel |
Refill Capacity | 34 L (9 gal) 34 L (9 gal) |
Governor | Mechanical Mechanical |
Oil Change Interval | 250 hrs 250 hrs |
Cooling | Heat exchanger or keel-cooled Heat exchanger or keel-cooled |
Length | 57.25 in 1454.2 mm |
Dry Weight - Approximate | 2921 lb 1325 kg |
Height | 50.33 in 1278.5 mm |
Width | 35.96 in 913.5 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.