MPC300 Lever head

Controls MPC300

MPC300

Request A Price Find Dealer

Overview

The Cat® MPC300 is the new Propulsion Control System designed
for commercial vessels, super yachts, and governmental applications.
CAT® MPC300's main strength lies in its innovative redundancy design,
seamlessly integrating backup components for all critical system sections.
This makes it the ideal control system for single- and twin-screw propulsion
applications, providing reliable control to the captain in harsh marine
environments. If a system fails, the redundancy system allows the captain to
operate both power trains and safely navigate the vessel back to port.

Benefits

• Implemented system redundancy measures to effectively reduce system downtime which helps improves reliability

• A unique built-in feature set provides an exceptional solution for seamlessly integrating into the vessel’s ecosystem.

• The system has impressive flexibility and can accommodate a wide range of configurations

MPC300 Standard Equipment

MPC300- Marine Control Processor

  • Redundant control processor unit for controlling single- or- twin-power train configurations, including engine transmissions and trolling valves.  Configurable interface for integration into vessel's ecosystem. 

MCP300- Integration Cabinet

  • Main control processor enclosed in marine cabinet. Designed to be integrated with (LECP II/III, MECP II/III). Allows for tailor-made customization.

CMD - Cat Marine Displays

  • CMD5, CMD8, and CMD13 with easy access to operating data and alarm notification for engine and power train control systems. 

MML100- Advanced Lever

  • Featuring cutting-edge built-in redundant sensor packages, this motorized lever offers seamless follow-up control, enabling exquisite customization tailored to your unique needs

MCD100 - Marine Control Display

  • Backup control providing AUX configurable I/Os to integrate seamlessly into the helm console. The dash-mounted unit, with a sleek black glass finish, is designed to maximize limited space on modern yacht helm consoles

Harnessing

  • Standardized control and engine room harnessing available in various lengths.

MPC300 Optional Equipment

MCL100 - Integrated Marine Control Lever Head

  • Features a compact design with an integrated mode selector. It includes a built-in display that utilizes a dynamic user interface to enhance the user experience. Additionally, the lever head is equipped with general alarm status indicators

See how MPC300 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

MPC300 Lever head

MPC300 Processor

MPC300 Lever head
MPC300 Processor