Power Rating
Power Range | 1720 - 1820 ekW 1720 - 1820 ekW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Power Range | 1720 - 1820 ekW 1720 - 1820 ekW |
Frequency | 50 / 60 Hz 50 / 60 Hz |
Emissions/Fuel Strategy | U.S. EPA Tier 2, IMO II U.S. EPA Tier 2, IMO II |
Aspiration | Turbocharged - Aftercooled Turbocharged - Aftercooled |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 6773 in³ 111 l |
Governor Type | Electronic Electronic |
Fuel System | EUI EUI |
Compression Ratio 50 Hz | 13.1 13.1 |
Compression Ratio 60 Hz | 13:1 13:1 |
Engine Model | In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel |
Length | 280.3 in 7120 mm |
Width | 77.2 in 1961 mm |
Height | 154.9 in 3934 mm |
Weight - Estimated | 18000 lb 8165 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.