C4.4 Marine Auxiliary Engine

Auxiliary Engines C4.4 (Electronic)

Request A Price Find Dealer

Key Specs

Power Range
71 - 129 bkW
71 - 129 bkW
Frequency
50 / 60
50 / 60
Emissions
U.S. EPA Tier 3, EU Stage V, China II
U.S. EPA Tier 3, EU Stage V, China II

Overview

C4.4 (Electronic Control System)

Product Specifications for C4.4 (Electronic)

Emissions U.S. EPA Tier 3, EU Stage V, China II U.S. EPA Tier 3, EU Stage V, China II
Rated Engine Speed 1500 / 1800 rpm 1500 / 1800 rpm
Bore 4.13 in 105 mm
Stroke 5 in 127 mm
Displacement 268 in³ 4.4 l
Aspiration Turbocharged - Aftercooled and turbo only aspiration (Turbocharged aspiration only for 65ekW (71bkW)) Turbocharged - Aftercooled and turbo only aspiration (Turbocharged aspiration only for 65ekW (71bkW))
Governor Electronic (A5 ECM) Electronic (A5 ECM)
Configuration In-line 4, 4-stroke-cycle diesel In-line 4, 4-stroke-cycle diesel
Refill Capacity Lube Oil System w/Oil filter change: 11 L 2.8 gal) Lube Oil System w/Oil filter change: 11 L 2.8 gal)
Oil Change Interval 500 hours 500 hours
Cooling Heat exchanger, combined circuit keel cooling, or separate circuit keel cooling Heat exchanger, combined circuit keel cooling, or separate circuit keel cooling
Flywheel Housing SAE No. 03 with SAE 11.5 flywheel (126 teeth) SAE No. 03 with SAE 11.5 flywheel (126 teeth)
Rotation from Flywheel End Counterclockwise Counterclockwise
Length 33.7 in 856 mm
Height 40.9 in 1038 mm
Minimum Width 30.6 in 778 mm
Maximum Width 32 in 814 mm
Minimum Engine Dry Weight 1200 lb 544 kg
Maximum Engine Dry Weight 1278 lb 580 kg
Power Range 71 - 129 bkW 71 - 129 bkW
Frequency 50 / 60 50 / 60

C4.4 (Electronic) Standard Equipment

COOLING SYSTEM

  • Gear-driven jacket-water and auxiliary water pumps
  • Engine mounted air cleaner and expansion tank
  • Integral plate-type oil cooler

EXHAUST SYSTEM

  • Watercooled exhaust manifold and turbocharger

FUEL SYSTEM

  • Common Rail fuel system
  • Electric fuel priming pump

GENERAL

  • Internal engine balancing shaft
  • Self-tensioning multi-vee belt drive

LUBE SYSTEM

  • Open crankcase ventilation system

MOUNTING SYSTEM

  • Engine mounted fuel and oil filter
  • Engine mounted customer interface and control relays

STARTING SYSTEM

  • 12V or 24V starter motor

C4.4 (Electronic) Optional Equipment

GENERAL

  • MGGP 200 Gauge Panel and interface harness
  • Engine shutdown sensors and shutdown controller
  • Double wall high pressure fuel lines
  • EMCP engine control panel
  • Exhaust elbow and bellows
  • Rear mounting feet
  • Glow plugs
  • Jacket water heater
  • Jacket water connections (keel cooled)
  • S•O•SSM sample points
  • Glow plugs

See how C4.4 (Electronic) compares against frequently compared products.

Media Gallery

C4.4 Marine Auxiliary Engine

C4.4 Marine Auxiliary Engine

C4.4 Marine Auxiliary Engine

C4.4 Marine Auxiliary Engine

C4.4 Marine Auxiliary Engine
C4.4 Marine Auxiliary Engine
C4.4 Marine Auxiliary Engine
C4.4 Marine Auxiliary Engine

C4.4 Electronic Control System

C4.4 Electronic Control System