Power Rating
Power Range | 1921 - 2368 bkW 1921 - 2368 bkW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The 3516E marine auxiliary engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 Final and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet EPA Tier 4 Final and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.
Power Range | 1921 - 2368 bkW 1921 - 2368 bkW |
Frequency | 50 / 60 50 / 60 |
Emissions | U.S. EPA Tier 4, IMO II/III U.S. EPA Tier 4, IMO II/III |
Aspiration | Turbocharged - Aspirator Turbocharged - Aspirator |
Bore | 6.69 in 170 mm |
Stroke | 8.46 in 215 mm |
Displacement | 4765 in³ 78 l |
Configuration | V 16, 4-Stroke-Cycle Diesel V 16, 4-Stroke-Cycle Diesel |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Minimum Width | 72.8 in 1850 mm |
Dry Weight | 22060 lb 10006 kg |
Height | 90.9 in 2309 mm |
Maximum Width | 87.9 in 2230 mm |
Length | 146.6 in 3724 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.