3512E Marine Auxiliary/DEP Engine (U.S. EPA Tier 4 Final / IMO III)

Auxiliary Engines 3512E

Request A Price Find Dealer

Key Specs

Power Range
1263 - 1789 bkW
1263 - 1789 bkW
Frequency
50 / 60
50 / 60
Emissions
U.S. EPA Tier 4, IMO II/III
U.S. EPA Tier 4, IMO II/III

Overview

The 3512E marine auxiliary engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 Final and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet U.S. EPA Tier 4 Final and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.

Product Specifications for 3512E

Power Range 1263 - 1789 bkW 1263 - 1789 bkW
Frequency 50 / 60 50 / 60
Emissions U.S. EPA Tier 4, IMO II/III U.S. EPA Tier 4, IMO II/III
Configuration V 12, 4-Stroke-Cycle Diesel V 12, 4-Stroke-Cycle Diesel
Displacement 3574 in³ 58.6 l
Aspiration Turbocharged - Aftercooled Turbocharged - Aftercooled
Bore 6.69 in 170 mm
Stroke 8.46 in 215 mm
Rotation from Flywheel End Counterclockwise Counterclockwise
Height 86.8 in 2205 mm
Minimum Length 104.2 in 2624 mm

3512E Standard Equipment

Air Inlet System

  • Corrosion-resistant aftercooler core

Control System

  • Dual A5 engine control modules with electronic unit injection and low pressure fuel system

Exhaust System

  • Dual turbochargers with water-cooled bearings and heat shields

General

  • Vibration damper and guard
  • Meets SOLAS regulations

Fuel System

  • Duplex Fuel and Oil Filtration

Cooling System

  • Auxiliary fresh water pump
  • Gear Driven, centrifugal jacket water pump with 40% more capacity

See how 3512E compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

3512E Marine Auxiliary/DEP Engine (U.S. EPA Tier 4 Final / IMO III)

3512E Marine Auxiliary/DEP Engine (U.S. EPA Tier 4 Final / IMO III)