Power Rating
Power Range | 280 bhp - 425 bhp (209 bkW - 317 bkW) 280 bhp - 425 bhp (209 bkW - 317 bkW) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Power Range | 280 bhp - 425 bhp (209 bkW - 317 bkW) 280 bhp - 425 bhp (209 bkW - 317 bkW) |
Speed Range | 2300 - 2700 rpm 2300 - 2700 rpm |
Emissions | U.S. EPA Tier 3, IMO II, RCD II, China II U.S. EPA Tier 3, IMO II, RCD II, China II |
Configuration | In-line 6, 4-stroke-cycle diesel In-line 6, 4-stroke-cycle diesel |
Displacement | 428 in³ 7.01 l |
Aspiration | Turbocharged-aftercooled Turbocharged-aftercooled |
Governor | Electronic (A5E2 V2 ECM) Electronic (A5E2 V2 ECM) |
Flywheel Housing | SAE No. 03 SAE No. 03 |
Bore | 4.13 in 105 mm |
Stroke | 5.31 in 135 mm |
Refill Capacity | 20 L (5.3 gal) 20 L (5.3 gal) |
Oil Change Interval | 500 hrs 500 hrs |
Rotation | Counterclockwise from the flywheel end Counterclockwise from the flywheel end |
Cooling | Heat exchange or keel cooled Heat exchange or keel cooled |
Dry Weight | 1676 lb 760 kg |
Height | 34.5 in 876 mm |
Length | 43.1 in 1095 mm |
Width | 31.4 in 798 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
C7.1 High Performance Propulsion Engine
Meet the new C7.1 Commercial Propulsion Engine
C7.1 Marine Propulsion Engine Walkaround