907

Compact Wheel Loaders 907

Checking Price

Request A Price Shop Now

Key Specs

Maximum Gross Power
74.7 hp
55.7 kW
Operating Weight
12765 lb
5792 kg
Bucket Capacities
0.75-1.55 m³ (1.0-2 yd³)
0.75-1.55 m³ (1.0-2 yd³)

Overview

Configured for Success

Cat® wheel loaders set the standard for productivity, fuel efficiency and operator comfort. The Cat 907 Compact Wheel Loader has a high torque C2.8 engine that works in conjunction with an intelligent hystat power train to deliver exceptional fuel efficiency. “Shift on the go” locking differentials and hydrostatic transmission provide smooth and powerful operation while increasing the efficiency of machine cycles.

Benefits

60% Greater Wiper Coverage

all new cab with seat mounted controls and integrated display screen

40 kph (25 mph)

with "shift on the go" transmission

Customized

for application specific configurations including factory and aftermarket options

Product Specifications for 907

Maximum Gross Power 74.7 hp 55.7 kW
Engine Model Cat C2.8* Cat C2.8*
Maximum Engine Speed 2550 rpm 2550 rpm
Maximum Gross Power - Rated Engine Speed 2400 r/min 2400 r/min
Maximum Gross Power - SAE J1995 74.7 hp 55.7 kW
Maximum Gross Power - ISO 14396 74.3 hp 55.4 kW
Maximum Gross Power - ISO 14396 (metric) 75.3 mhp 75.3 mhp
Rated Net Power - Rated Engine Speed 2400 r/min 2400 r/min
Rated Net Power - SAE J1349 72.7 hp 54.2 kW
Rated Net Power - ISO 9249 72.1 hp 53.8 kW
Rated Net Power - 2,400 rpm - ISO 9249 (metric) 73.1 mhp 73.1 mhp
Maximum Gross Torque - SAE J1995 222 lb/ft 300 N·m
Maximum Gross Torque - ISO 14396 221 lb/ft 300 N·m
Maximum Net Torque - SAE J1349 218 lb/ft 296 N·m
Maximum Net Torque - ISO 9249 217 lb/ft 295 N·m
Displacement 171 in³ 2.8 l
Bore 3.54 in 90 mm
Stroke 4.33 in 110 mm
Note *Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. *Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Net power advertised is the power available at the flywheel. Net power advertised is the power available at the flywheel.
Note (3) #Maximum gross and net torque measured at 1,600 rpm. #Maximum gross and net torque measured at 1,600 rpm.
Operating Weight 12765 lb 5792 kg
Bucket Capacities 0.75-1.55 m³ (1.0-2 yd³) 0.75-1.55 m³ (1.0-2 yd³)
Bucket Capacities - General Purpose 0.80-1.35 m³ (1.0-1.7 yd³) 0.80-1.35 m³ (1.0-1.7 yd³)
Bucket Capacities - Light Material 1.25-1.55 m³ (1.6-2 yd³) 1.25-1.55 m³ (1.6-2 yd³)
Multi-Purpose 0.75-1.1 m³ (1.0-1.4 yd³) 0.75-1.1 m³ (1.0-1.4 yd³)
Note Bucket selection must be made with an understanding of the material density and application to ensure machine stability is maintained within the tipping loads stated per model and configuration. Bucket selection must be made with an understanding of the material density and application to ensure machine stability is maintained within the tipping loads stated per model and configuration.
Note (1) Bucket capacities stated include BOCE, in line with ISO 7546. Bucket capacities stated include BOCE, in line with ISO 7546.
Fuel Tank 24 Gal 90 l
Cooling System 3.2 Gal 12 l
Engine Crankcase 2.3 Gal 8.8 l
Axles - Front Center Differential 2.3 Gal 8.8 l
Axles - Rear Center Differential 2.3 Gal 8.8 l
Hydraulic System - Including Tank 17.8 Gal 67.5 l
Hydraulic Tank 11.8 Gal 44.6 l
Transmission 0.6 Gal 2.4 l
Note No Diesel Exhaust Fluid (DEF) fluid needed on this size engine. No Diesel Exhaust Fluid (DEF) fluid needed on this size engine.
Front Fixed (standard), Locking Differential (optional) Fixed (standard), Locking Differential (optional)
Rear Fixed (standard), Locking Differential (optional) Fixed (standard), Locking Differential (optional)
Note Oscillation of ±11 degrees via hitch between front and rear frames. Oscillation of ±11 degrees via hitch between front and rear frames.
Steering Articulation Angle - Each Direction 39 ° 39 °
Maximum Flow - Steering Pump 12.3 gal/min 46.7 l/min
Maximum Working Pressure - Steering Pump 3336 psi 23000 kPa
Steering Cycle Times – (full left to full right) – at High Idle 2.8 s 2.8 s
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left 3.25 turns or 4.00 turns 3.25 turns or 4.00 turns
Forward and Reverse - Speed Range Creep# 6 mile/h 10 km/h
Forward and Reverse - Speed Range 1* 6 mile/h 10 km/h
Forward and Reverse - Speed Range 2** - High Speed 10.5 mile/h 17 km/h
Forward and Reverse - Speed Range 2** - Standard 12 mile/h 20 km/h
Forward and Reverse - Speed Range 3*** 25 mile/h 40 km/h
Note #Factory default shown, can be adjusted to any speed up to 19 km/h (12 mph). #Factory default shown, can be adjusted to any speed up to 19 km/h (12 mph).
Note (1) *Creep function not available in this gear or above. *Creep function not available in this gear or above.
Note (2) **Max speed dependent on model and configuration (standard vs. high speed transmission). **Max speed dependent on model and configuration (standard vs. high speed transmission).
Note (3) ***Reverse is 30 km/h (19 mph). ***Reverse is 30 km/h (19 mph).
Tire Size - Standard *405/70 R18 SPT9 *405/70 R18 SPT9
Tire Size - Optional 405/70 R18 Powerloads 405/70 R18 Powerloads
Tire Size - Optional (1) 340/80 R18 XMCL/Bibload 340/80 R18 XMCL/Bibload
Tire Size - Optional (2) 340/80 R18 TRI 2 340/80 R18 TRI 2
Tire Size - Optional (3) 40X14-20 TL, SM/TR 40X14-20 TL, SM/TR
Tire Size - Optional 4 340/80 R18 Duraforce 340/80 R18 Duraforce
Note *This tire has been used for all dimension, stability and performance data. *This tire has been used for all dimension, stability and performance data.
Note (1) Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details.
Note (2) Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II
Note (1) Canopy and cab, Rollover Protective Structures (ROPS) are available worldwide. Canopy not available in EU. Canopy and cab, Rollover Protective Structures (ROPS) are available worldwide. Canopy not available in EU.
Note (2) The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 71 dB(A). The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 71 dB(A).
Note (3) *Measurements were conducted with the cab doors and windows closed. *Measurements were conducted with the cab doors and windows closed.
Note (4) The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 101 dB(A). 99 dB(A) Low Sound – Option available. The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 101 dB(A). 99 dB(A) Low Sound – Option available.
Main Relief - 1st Auxiliary (3rd slice) 3408 psi 23500 kPa
Main Relief - 1st Auxiliary (3rd slice) - Standard Flow* 21 gal/min 80 l/min
Main Relief - 1st Auxiliary (3rd slice) - High Flow* 32 gal/min 120 l/min
Main Relief - 2nd Auxiliary (4th slice) 3408 psi 23500 kPa
Main Relief - 2nd Auxiliary (4th slice) - Flow 12 gal/min 45 l/min
Hydraulic Cycle Time - Rackback 2.2 s 2.2 s
Hydraulic Cycle Time - Lift 5 s 5 s
Hydraulic Cycle Time - Dump 1.6 s 1.6 s
Hydraulic Cycle Time - Float Down 2.8 s 2.8 s
Note * Maximum flow stated, actual flow delta could be 6% from data shown. Also adjustable from 20% to 100% of maximum flow through display. * Maximum flow stated, actual flow delta could be 6% from data shown. Also adjustable from 20% to 100% of maximum flow through display.
Height: Ground to Cab** 8.5 ft 2592 mm
Height: Ground to Beacon** 9.08 ft 2774 mm
Height: Ground Axle Center** 1.58 ft 480 mm
Height: Ground Clearance** 1 ft 300 mm
Length: Overall* 17.58 ft 5366 mm
Length: Rear Axle to Bumper 4.58 ft 1391 mm
Length: Hitch to Front Axle 3.58 ft 1085 mm
Length: Wheel Base 7.08 ft 2170 mm
Length: Front Axle to Front of Coupler 3.5 ft 1065 mm
Clearance: Bucket at 45° * 8.25 ft 2505 mm
Clearance: Load over Height** 9.5 ft 2902 mm
Clearance: Level Bucket** 9.92 ft 3037 mm
Height: Bucket Pin** 10.67 ft 3251 mm
Height: Overall** 13.5 ft 4122 mm
Reach: Bucket at 45° * 2.33 ft 714 mm
Carry Height: Bucket Pin 1.08 ft 324 mm
Dig Depth** 0.33 in 113 mm
Width: Bucket 6.75 ft 2045 mm
Width: Tread Center 4.67 ft 1420 mm
Turning Radius: Over Bucket 14.75 ft 4489 mm
Width: Over Tires 6.07 ft 1848 mm
Turning Radius: Outside of Tires 12.92 ft 3925 mm
Turning Radius: Inside of Tires 6.75 ft 2057 mm
Rack Angle at Full Lift 56° 56°
Dump Angle at Full Lift 45° 45°
Rack Angle at Carry 51° 51°
Departure Angle - Degrees 30° 30°
Articulation Angle - Degrees 39° 39°
Operating Weight: Bucket ^ 12689 lb 5756 kg
Tipping Load - Straight - ISO 14397-1 † 9773 lb 4433 kg
Tipping Load - Full Turn - ISO 14397-1 † 8235 lb 3735 kg
Operating Weight: Carriage and Tines ^^ 12220 lb 5543 kg
Tipping Load - Straight † 7807 lb 3541 kg
Tipping Load - Full Turn † 6569 lb 2980 kg
80% of Tip: Firm and Level EN474-3 †† 5255 lb 2384 kg
Note (1) *Vary with bucket *Vary with bucket
Note (2) **Vary with tire **Vary with tire
Note (3) ^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL),1.05 m3 (1.4 yd3) general purpose bucket. ^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL),1.05 m3 (1.4 yd3) general purpose bucket.
Note (4) ^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center). ^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
Note (5) †Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing. †Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
Note (6) ††Full compliance to EN474-3 and SAE J1197. ††Full compliance to EN474-3 and SAE J1197.
Note (7) #HPL-A weight, tipping and rated loads are within 1% of the HPL-V. #HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
Note (8) Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R18 tires and 1.05 m3 (1.4 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines, (tire supplier variability can impact dimensions by 2%). Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R18 tires and 1.05 m3 (1.4 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
Note (9) Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9. Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9.
Height - Ground to Cab 8.5 ft 2591 mm
Height: Ground to Beacon** 9.08 ft 2774 mm
Height: Ground Axle Center** 1.58 ft 480 mm
Height - Ground Clearance 1 ft 300 mm
Length - Overall with Bucket 18.17 ft 5525 mm
Length: Rear Axle to Bumper 4.58 ft 1391 mm
Length: Hitch to Front Axle 3.58 ft 1085 mm
Length - Wheel Base 7.08 ft 2170 mm
Length: Front Axle to Front of Coupler 4.33 ft 1316 mm
Clearance - Bucket at 45° 7.83 ft 2392 mm
Clearance: Load over Height** 9.5 ft 2902 mm
Clearance - Level Bucket 9.92 ft 3028 mm
Height - Bucket Pin 10.67 ft 3251 mm
Height: Overall** 13.83 ft 4212 mm
Reach - Bucket at 45° 2.67 ft 813 mm
Carry Height: Bucket Pin 1.17 ft 346 mm
Dig Depth 3 in 85 mm
Width - Bucket 6.75 ft 2045 mm
Width - Tread Center 4.67 ft 1420 mm
Turning Radius - Over Bucket 15 ft 4563 mm
Width - Over Tires 6.08 ft 1848 mm
Turning Radius: Outside of Tires 12.92 ft 3925 mm
Turning Radius - Inside Tire 6.75 ft 2057 mm
Rack Angle at Full Lift 51° 51°
Dump Angle at Full Lift 50° 50°
Rack Angle at Carry 46° 46°
Departure Angle - Degrees 30° 30°
Articulation Angle - Degrees 39° 39°
Operating Weight: Bucket ^ 12897 lb 5842 kg
Tipping Load – Straight – ISO 14397-1 † 8653 lb 3925 kg
Tipping Load – Full Turn – ISO 14397-1 † 7257 lb 3292 kg
Operating Weight: Carriage and Tines ^^ 12414 lb 5631 kg
Tipping Load - Straight † 7416 lb 3364 kg
Tipping Load - Full Turn † 6266 lb 2842 kg
80% of Tip: Firm and Level EN474-3 †† 5013 lb 2274 kg
Note (1) *Vary with bucket *Vary with bucket
Note (2) **Vary with tire **Vary with tire
Note (3) ^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL),1.05 m3 (1.4 yd3) general purpose bucket. ^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL),1.05 m3 (1.4 yd3) general purpose bucket.
Note (4) ^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center). ^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class II carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
Note (5) †Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing. †Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
Note (6) ††Full compliance to EN474-3 and SAE J1197. ††Full compliance to EN474-3 and SAE J1197.
Note (7) #HPL-A weight, tipping and rated loads are within 1% of the HPL-V. #HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
Note (8) Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R18 tires and 1.05 m3 (1.4 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines, (tire supplier variability can impact dimensions by 2%). Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R18 tires and 1.05 m3 (1.4 yd3) general purpose bucket with bolt-on cutting edge or a class II fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
Note (9) Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9. Note: Goodyear POWERLOAD® tires can add up to approximately 140 kg (305 lb) to the full turn tip load and reduce vertical height by approximately 25 mm (1 in) compared to SPT9.
Recyclability 93% 93%

907 Standard Equipment

OTHER

  • Scheduled Oil Sampling (S·O·S℠) ports, engine oil and hydraulic oil
  • Recovery hitch with pin
  • Paint, Electro-Coat primer, gloss topcoat
  • Machine lifting/tie down points
  • Lockable, fuel cap, HVAC filters, nose cone
  • Lockable main and side engine enclosures
  • Loader arm safety brace
  • Ground level easy access daily service points
  • Fenders, front and rear
  • Fenders, front and rear
  • Loader arm safety brace
  • Lockable, fuel cap, HVAC filters, nose cone
  • Ground level easy access daily service points
  • Machine lifting/tie down points
  • Scheduled Oil Sampling (S·O·S SM) ports, engine oil and hydraulic oil
  • Recovery hitch with pin
  • Paint, Electro-Coat primer, gloss topcoat
  • Lockable main and side engine enclosures

HYDRAULICS

  • Motor, single drive with dedicated implement and steering pumps
  • Multi-function lift and tilt with loader arm float
  • Joystick, single lever, single auxiliary roller
  • Implement valve, pressure compensated
  • Hystat displacement pump, infinitely variable
  • Caterpillar HYDO™ Advanced 10 hydraulic oil
  • Coupler/pin on attachment ready
  • Demand cooling fan, hydraulically driven
  • Dead engine lower, lift valve, manual
  • Electro-hydraulic, fully proportional controls
  • Hydraulic pilot shut off switch, in cab
  • Dead engine lower, lift valve, manual
  • Hydraulic pilot shut off switch, in cab
  • Hystat displacement pump, infinitely variable
  • Motor, single drive with dedicated implement and steering pumps
  • Electro-hydraulic, fully proportional controls
  • Demand cooling fan, hydraulically driven
  • Caterpillar HYDO™ Advanced 10 hydraulic oil
  • Implement valve, pressure compensated
  • Joystick, single lever, single auxiliary roller
  • Coupler/pin on attachment ready
  • Multi-function lift and tilt with loader arm float

ELECTRICAL

  • Product Link™
  • Service (Electronic Technician™)
  • Lights, roading, front halogen
  • Lights, rear stop and turn, LED
  • Cab mounted fuse panel
  • Battery disconnect switch
  • Battery, heavy duty, 12V, 90Ah and 1,000 CCA
  • Alternator, 100 amp sealed
  • Lights, roading, front halogen
  • Alternator, 100 amp sealed
  • Service (Electronic Technician™)
  • Lights, rear stop and turn, LED
  • Battery, heavy duty, 12V, 90Ah and 1,000 CCA
  • Product Link™
  • Cab mounted fuse panel
  • Battery disconnect switch

POWER TRAIN

  • Fuel pump, priming (manual)/water separator/drain
  • Engine oil, ECO drain tap and hose
  • Engine, auto idle shutdown, hibernation mode
  • Drive shaft, sealed for life, universal joints
  • Coolant, extended life, –36° C (–33° F)
  • Closed circuit breather
  • Axles, heavy duty, frame mounted with outboard planetary reduction
  • Air cleaner, two stage filter, with in cab audio/visual indicator on display
  • Cat C2.8 engine
    –Diesel particulate filter (Fit for Life)
    –Fuel, diesel, ultra low or low Sulphur
    –Hydrostatic transmission, two speed, with inching function, “shift on the go”
    –Power train mode, hystat
  • U.S. EPA Tier 4 Final and EU Stage V emissions compliant
  • Axles, heavy duty, frame mounted with outboard planetary reduction
  • Closed circuit breather Coolant, extended life, –36° C (–33° F)
  • Fuel pump, priming (manual)/water separator/drain
  • Air cleaner, two stage filter, with in cab audio/visual indicator on display
  • Cat C2.8 engine
    –Diesel particulate filter (Fit for Life)
    –Fuel, diesel, ultra low or low Sulphur
    –Hydrostatic transmission, two speed, with inching function, “shift on the go”
    –Power train mode, hystat
  • U.S. EPA Tier 4 Final and EU Stage V emissions compliant
  • Drive shaft, sealed for life, universal joints Engine, auto idle shutdown, hibernation mode
  • Engine oil, ECO drain tap and hose

OPERATOR ENVIRONMENT

  • Cab
    –Doors (2), fixed glass
    –Wipers, front and rear, full front coverage
    –Windshield, front single piece
    –Window, rear heated
    –Radio ready, speakers and wiring
    –Air vents, (4) screen, (7) directional
    –Heating, mechanical control unit
    –Sun visor, solid, front full width
    –Interior light (incandescent)
  • Seat, manual height adjustment, (cab) fabric with adjustable left arm rest, (canopy) vinyl
  • Joystick, seat mounted, standard multifunction
    –FNR, auxiliary roller, speed range select, continuous flow, differential lock, horn
    –Arm rest, padded right, multiple position vertical height
  • Display, analog and digital
    –Gauges (2), hydraulic oil, engine coolant
    –Digital with soft touch buttons – fuel level, speed range, speedometer, service hour meter, service/maintenance information, hydraulic and power train performance and aggressiveness settings, security passcode (multiple languages)
  • ROPS/FOPS certified canopy/cab
    –12V power outlets, interior/exterior
    –Pedals, raised, foot, brake/inching, accelerator
    –Lever, parking brake
    –Cup holders (2)
    –CB radio clip, phone holder
    –Door release, internal (left and right)
    –Hook, large, coat and hard hat
    –Floormat, heavy duty, easy clean
    –Mirrors, (2) external breakaway, (1) internal
    –Operator station on isolation mounts
    –Steering wheel, spinner knob, horn in center
    –Seat belt, orange, retractable, 51 mm (2 in)
    –Storage, personal (trays [3], seat pocket)
    –Steering column, tilt adjusted
    –Column mounted multi function control: lights, roading, wipers, self canceling turn signals
    –Quick coupler switch, in cab
  • Cab
    –Doors (2), fixed glass
    –Wipers, front and rear, full front coverage
    –Windshield, front single piece
    –Window, rear heated
    –Radio ready, speakers and wiring
    –Air vents, (4) screen, (7) directional
    –Heating, mechanical control unit
    –Sun visor, solid, front full width
    –Interior light (incandescent)
  • Joystick, seat mounted, standard multifunction
    –FNR, auxiliary roller, speed range select, continuous flow, differential lock, horn
    –Arm rest, padded right, multiple position vertical height
  • Seat, manual height adjustment, (cab) fabric with adjustable left arm rest, (canopy) vinyl
  • ROPS/FOPS certified canopy/cab
    –12V power outlets, interior/exterior
    –Pedals, raised, foot, brake/inching, accelerator
    –Lever, parking brake
    –Cup holders (2)
    –CB radio clip, phone holder
    –Door release, internal (left and right)
    –Hook, large, coat and hard hat
    –Floormat, heavy duty, easy clean
    –Mirrors, (2) external breakaway, (1) internal
    –Operator station on isolation mounts
    –Steering wheel, spinner knob, horn in center
    –Seat belt, orange, retractable, 51 mm (2 in)
    –Storage, personal (trays [3], seat pocket)
    –Steering column, tilt adjusted
    –Column mounted multi function control: lights, roading, wipers, self canceling turn signals
    –Quick coupler switch, in cab
  • Display, analog and digital
    –Gauges (2), hydraulic oil, engine coolant
    –Digital with soft touch buttons – fuel level, speed range, speedometer, service hour meter, service/maintenance information, hydraulic and power train performance and aggressiveness settings, security passcode (multiple languages)

907 Optional Equipment

OPERATOR STATION

  • USB ports (2), interior
  • Sun visor, rear perforated
  • Storage, lockable box or lockable cooled box
  • Soft touch keypad options, 8 or 16 button
  • Secondary display, front or rear view camera
  • Seat packages; deluxe or premium
  • Seat belt options, multiple
  • Radio, FM or digital audio broadcast
  • Phone holder, spring loaded
  • Mirrors (2) electronically adjustable, heated external, plus lower parabolic mirror
  • Joystick, FNR, twin auxiliary roller, differential lock, horn
  • Interior light, door activated
  • Doors, sliding windows (left and right)
  • Air Conditioning, automatic temperature control (ATC)
  • Seat belt options, multiple
  • Interior light, door activated
  • Joystick, FNR, twin auxiliary roller, differential lock, horn
  • Mirrors (2) electronically adjustable, heated external, plus lower parabolic mirror
  • Radio, FM or digital audio broadcast
  • USB ports (2), interior
  • Air Conditioning, automatic temperature control (ATC)
  • Secondary display, front or rear view camera
  • Soft touch keypad options, 8 or 16 button
  • Sun visor, rear perforated
  • Seat packages; deluxe or premium
  • Doors, sliding windows (left and right)
  • Phone holder, spring loaded
  • Storage, lockable box or lockable cooled box

POWER TRAIN

  • Power train mode, utility (includes keypad)
  • 40 km/h (25 mph) hydrostatic transmission, 3-speed, “shift on the go”, secondary steering and boosted brakes
  • Fuel pump, priming, manual
  • Creep and throttle lock function
  • Cold start – jacket water heater, bypass valve
  • Antifreeze, extended life coolant, –50° C (–58° F)
  • Creep and throttle lock function
  • Fuel pump, priming, manual
  • Cold start – jacket water heater, bypass valve
  • Power train mode, utility (includes keypad)
  • 40 km/h (25 mph) hydrostatic transmission, 3-speed, “shift on the go”, secondary steering and boosted brakes
  • Antifreeze, extended life coolant, –50° C (–58° F)

HYDRAULICS

  • Quick disconnect auxiliary hydraulics
  • Reversing fan
  • Ride Control or load check valves
  • Connect under pressure and case drain
  • Caterpillar Bio HYDO Advanced hydraulic oil
  • Auxiliary flow, single standard (3) valve, single high flow (3) valve, dual high flow (4) valve
  • Caterpillar Bio HYDO Advanced hydraulic oil
  • Auxiliary flow, single standard (3) valve, single high flow (3) valve, dual high flow (4) valve
  • Reversing fan
  • Quick disconnect auxiliary hydraulics
  • Ride Control or load check valves
  • Connect under pressure and case drain

ELECTRICAL

  • Work tool wiring harness, (3) in cab switches
  • Push to start
  • Lighting packages, multiple; front, rear, engine bay (LED or HAL)
  • Push to start
  • Work tool wiring harness, (3) in cab switches
  • Lighting packages, multiple; front, rear, engine bay (LED or HAL)

OTHER

  • Rotary sensors (snubbing, kickouts, parallel)
  • Couplers, vertical (SSL), horizontal (HPL-V, HPL-A)
  • Rotary sensors (snubbing, kickouts, parallel)
  • Couplers, vertical (SSL), horizontal (HPL-V, HPL-A)

See how 907 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® 906, 907, 908 Next Generation Compact Wheel Loaders at Work

Cat® 906, 907, 908 Next Generation Compact Wheel Loaders | Features and Benefits

Construction | Cat® 906 Next Generation Compact Wheel Loader

Industrial Waste | Cat® 908 High Lift Next Generation Compact Wheel Loader

Landscaping Yard | Cat® 908 Next Generation Compact Wheel Loader

Cat® 906 Next Generation Compact Wheel Loader Removing Snow

New Cab Features | 906-907-908 Next Generation Cat® Compact Wheel Loaders

Performance Improvements | 906-907-908 Next Generation Cat® Compact Wheel Loaders

Operator Comfort and Controls | 906-907-908 Next Generation Cat® Compact Wheel Loaders

Machine Security | 906-907-908 Next Generation Cat® Compact Wheel Loaders

Powertrain Mode | 906-907-908 Next Generation Cat® Compact Wheel Loaders

Cat® 906, 907, 908 Next Generation Daily Maintenance and Inspection

Cab Evolution | Next Generation Cat® Compact Wheel Loaders

Cat® 906, 907, 908 Next Generation Compact Wheel Loaders at Work
Cat® 906, 907, 908 Next Generation Compact Wheel Loaders | Features and Benefits
Construction | Cat® 906 Next Generation Compact Wheel Loader
Industrial Waste | Cat® 908 High Lift Next Generation Compact Wheel Loader
Landscaping Yard | Cat® 908 Next Generation Compact Wheel Loader
Cat® 906 Next Generation Compact Wheel Loader Removing Snow
New Cab Features | 906-907-908 Next Generation Cat® Compact Wheel Loaders
Performance Improvements | 906-907-908 Next Generation Cat® Compact Wheel Loaders
Operator Comfort and Controls | 906-907-908 Next Generation Cat® Compact Wheel Loaders
Machine Security | 906-907-908 Next Generation Cat® Compact Wheel Loaders
Powertrain Mode | 906-907-908 Next Generation Cat® Compact Wheel Loaders
Cat® 906, 907, 908 Next Generation Daily Maintenance and Inspection
Cab Evolution | Next Generation Cat® Compact Wheel Loaders

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 907

Start 907 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology