Studio Shot

Multi-Purpose Buckets 0.7 m3 (0.9 yd3), HPL-A Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
74 in
1880 mm
Weight
1291.9 lb
586 kg
Height
36.5 in
927 mm

Overview

Clam design enables superior performance in a wide variety of applications.

Product Specifications for 0.7 m3 (0.9 yd3), HPL-A Coupler, Bolt-On Teeth

Width 74 in 1880 mm
Weight 1291.9 lb 586 kg
Height 36.5 in 927 mm
Length 38.8 in 986 mm
Capacity 0.9 yd³ 0.7 m³
Jaw Opening 21.7 in 550 mm
Clam Angle 67 degrees 67 degrees
Base Edge Thickness 0.8 in 20 mm
Interface Type HPL-A Coupler HPL-A Coupler

See how 0.7 m3 (0.9 yd3), HPL-A Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi-Purpose Bucket for Compact Wheel Loaders at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi-Purpose Bucket for Compact Wheel Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments