Studio Shot

General Purpose Buckets 0.95 m3 (1.25 yd3) , HPL-V Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
74.4 in
1890 mm
Weight
879.6 lb
399 kg
Height
36.8 in
935 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 0.95 m3 (1.25 yd3) , HPL-V Coupler, Bolt-On Cutting Edge

Width 74.4 in 1890 mm
Weight 879.6 lb 399 kg
Height 36.8 in 935 mm
Length 35.6 in 903 mm
Capacity 1.25 yd³ 0.95 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type HPL-V Coupler HPL-V Coupler

See how 0.95 m3 (1.25 yd3) , HPL-V Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments