Studio Shot

Pickup Brooms BP22

Request A Price Click for Price

Key Specs

Overall Width
94.5 in
2400 mm
Sweeping Width
86.6 in
2200 mm
Brush Diameter
27.6 in
700 mm

Overview

Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.

Product Specifications for BP22

Overall Width 94.5 in 2400 mm
Sweeping Width 86.6 in 2200 mm
Brush Diameter 27.6 in 700 mm
Required Hydraulics 3rd Function 3rd Function
Height 51.2 in 1300 mm
Length 72 in 1830 mm
Weight 1278.7 lb 580 kg
Optimal Hydraulic Flow 20-80 L/min (5-21 gpm) 20-80 L/min (5-21 gpm)
Optimal Hydraulic Pressure 150-260 bar (2176-3771 psi) 150-260 bar (2176-3771 psi)
Motor Displacement 15 in³/rev 245 cm³/rev
Brush Speed at Maximum Flow 306 RPM 306 RPM
Hopper Capacity 0.7 yd³ 0.55 m³
Voltage 12V 12V
Drive Method Direct Drive Direct Drive
Interface Type Requires Hook Group Requires Hook Group

See how BP22 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Pickup Broom at Work (shown with optional Dust Control Kit, Water Tank Kit and Gutter Brush)

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Pickup Broom at Work (shown with optional Dust Control Kit, Water Tank Kit and Gutter Brush)

Cat® Angle Broom and Utility Broom for Compact Equipment at Work

Cat® Brooms at Work

Cat® Pickup Broom and Utility Broom Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Angle Broom and Utility Broom for Compact Equipment at Work
Cat® Brooms at Work
Cat® Pickup Broom and Utility Broom Overview
An Attachment for Every Job - Cat® Work Tool Attachments