Studio Shot

General Purpose Buckets 1.15 m3 (1.5 yd3) , HPL-V Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
81.1 in
2060 mm
Weight
932.6 lb
423 kg
Height
37 in
940 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.15 m3 (1.5 yd3) , HPL-V Coupler, Bolt-On Teeth

Width 81.1 in 2060 mm
Weight 932.6 lb 423 kg
Height 37 in 940 mm
Length 40.6 in 1030 mm
Capacity 1.5 yd³ 1.15 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type HPL-V Coupler HPL-V Coupler

See how 1.15 m3 (1.5 yd3) , HPL-V Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments