Studio Shot

General Purpose Buckets 0.95 m3 (1.25 yd3) , HPL-V Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
74 in
1880 mm
Weight
831.1 lb
377 kg
Height
36.2 in
920 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 0.95 m3 (1.25 yd3) , HPL-V Coupler, Bolt-On Teeth

Width 74 in 1880 mm
Weight 831.1 lb 377 kg
Height 36.2 in 920 mm
Length 38.3 in 972 mm
Capacity 1.25 yd³ 0.95 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type HPL-V Coupler HPL-V Coupler

See how 0.95 m3 (1.25 yd3) , HPL-V Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments