Studio Shot

Pallet Fork Carriages 1300 mm (51 in)

Request A Price Click for Price

Key Specs

Height
20.4 in
519 mm
Width
51 in
1300 mm
Overall Width
51.7 in
1312 mm

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1300 mm (51 in)

Height 20.4 in 519 mm
Width 51 in 1300 mm
Overall Width 51.7 in 1312 mm
Weight 269 lb 122 kg
Length 13.6 in 345 mm
Tine Spacing 250-1172 mm (10-46 in) centerline to centerline 250-1172 mm (10-46 in) centerline to centerline
Interface Type HPL-V Coupler HPL-V Coupler

See how 1300 mm (51 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments