Height | 44.5 in 1130 mm |
Width | 99.5 in 2528 mm |
Tine Length | 2438 in 1219 mm |
Tine Width | 7 in 96 mm |
Tine Thickness | 3.5 in 89 mm |
Combined Weight | 3329 lb 1510 kg |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Height | 44.5 in 1130 mm |
Width | 99.5 in 2528 mm |
Tine Length | 2438 in 1219 mm |
Tine Width | 7 in 96 mm |
Tine Thickness | 3.5 in 89 mm |
Combined Weight | 3329 lb 1510 kg |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
Caterpillar product brochures and other informational documents are available for your growing business.