Height | 44.5 in 1130 mm |
Width | 111.5 in 2833 mm |
Tine Length | 84 in 2134 mm |
Tine Width | 7 in 178 mm |
Tine Thickness | 3.5 in 89 mm |
Combined Weight | 3300 lb 1497 kg |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Height | 44.5 in 1130 mm |
Width | 111.5 in 2833 mm |
Tine Length | 84 in 2134 mm |
Tine Width | 7 in 178 mm |
Tine Thickness | 3.5 in 89 mm |
Combined Weight | 3300 lb 1497 kg |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
Caterpillar product brochures and other informational documents are available for your growing business.