Studio Shot

Log & Lumber Fork Carriages 2591 mm (102 in)

Request A Price Click for Price

Key Specs

Interface Type
Fusion™ Coupler
Fusion™ Coupler
Tine Configuration
Non-Swinging, Non-Floating
Non-Swinging, Non-Floating
Height
57.4 in
1458 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 2591 mm (102 in)

Interface Type Fusion™ Coupler Fusion™ Coupler
Tine Configuration Non-Swinging, Non-Floating Non-Swinging, Non-Floating
Height 57.4 in 1458 mm
Weight 1552.1 lb 704 kg
Width 104.7 in 2659 mm
Length 18.9 in 480 mm
Tine Spacing 1002-2551 mm (40-100 in) 1002-2551 mm (40-100 in)

See how 2591 mm (102 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View