Image Not Available

Pallet Fork Tines 1219 mm (48 in)

Request A Price Find Dealer

Key Specs

Tine Length
48 in
1220 mm
Tine Width
4 in
100 mm
Tine Thickness
2.36 in
60 mm

Overview

1219 mm (48 in) Pallet Fork Tines

Product Specifications for 1219 mm (48 in)

Tine Length 48 in 1220 mm
Tine Width 4 in 100 mm
Tine Thickness 2.36 in 60 mm

See how 1219 mm (48 in) compares against frequently compared products.

Media Gallery

Image Not Available