Tine Length | 60 in 1524 mm |
Tine Thickness | 3 in 65 mm |
Tine Width | 6 in 150 mm |
Height | 33.1 in 840 mm |
Width | 84 in 2134 mm |
Outside Tine Width - Maximum Spread | 87.3 in 2070 mm |
Operating Weight | 2092 lb 949 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Tine Length | 60 in 1524 mm |
Tine Thickness | 3 in 65 mm |
Tine Width | 6 in 150 mm |
Height | 33.1 in 840 mm |
Width | 84 in 2134 mm |
Outside Tine Width - Maximum Spread | 87.3 in 2070 mm |
Operating Weight | 2092 lb 949 kg |
Caterpillar product brochures and other informational documents are available for your growing business.