Studio Shot

Pallet Forks 1524 mm (60 in)

Request A Price Click for Price

Key Specs

Height
61 in
1550 mm
Width
98.3 in
2498 mm
Weight
1164.7 lb
528.29 kg

Overview

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1524 mm (60 in)

Height 61 in 1550 mm
Width 98.3 in 2498 mm
Weight 1164.7 lb 528.29 kg
Tine Length 60 in 1524 mm
Tine Width 5.9 in 150 mm
Tine Height 28.5 in 723.5 mm
Tine Thickness 2.6 in 65 mm
Tine Weight 342.4 lb 155.3 kg
Operating Weight 1849.5 lb 838.9 kg
Overall Length 77.8 in 1977 mm
Interface Type IT Coupler IT Coupler
Group Weight 1851 lb 838.9 kg

See how 1524 mm (60 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View