Tine Length | 60 in 1500 mm |
Tine Thickness | 2 in 60 mm |
Tine Width | 8 in 200 mm |
Height | 39 in 989 mm |
Width | 98 in 2500 mm |
Outside Tine Width - Maximum Spread | 77 in 1950 mm |
Operating Weight | 2200 lb 1000 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Tine Length | 60 in 1500 mm |
Tine Thickness | 2 in 60 mm |
Tine Width | 8 in 200 mm |
Height | 39 in 989 mm |
Width | 98 in 2500 mm |
Outside Tine Width - Maximum Spread | 77 in 1950 mm |
Operating Weight | 2200 lb 1000 kg |