Studio Shot

Heavy Duty Buckets 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
18.2 in
463 mm
Capacity
7.1 ft³
200 l
Weight
551.2 lb
250 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters

Width 18.2 in 463 mm
Capacity 7.1 ft³ 200 l
Weight 551.2 lb 250 kg
Base Edge Thickness 1.3 in 32 mm
Tip Radius 45 in 1144 mm
Interface Type Pin Lock Coupler Pin Lock Coupler

463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters Standard Equipment

Air inlet system

  • Cast iron exhaust manifold - side outlet
  • Inlet manifold

Control system

  • 12 volt alternator
  • 12 volt starter motor
  • Electronic Shut Off Solenoid (ESOS)

Cooling system

  • Coolant pump belt driven
  • Coolant temperature switch
  • Cooling fan

Fuel system

  • Fuel injection pump
  • Spin on fuel filter

General

  • Cast iron engine block
  • Closed circuit breather
  • Glow plug starting aid
  • Cold start capability to –20°C (-4°F) (aided)
  • Gradeability 35° continuous

Oil system

  • Lubricating oil pressure switch
  • Lubricating oil sump
  • Spin on lubricating oil filter

See how 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments