Studio Shot

Utility Forks 1829 mm (72 in)

Request A Price Click for Price

Key Specs

Width
72 in
1829 mm
Height
22.9 in
581 mm
Weight
485 lb
220 kg

Overview

Cat® Utility Forks are designed to handle a wide array of materials in a variety of operating conditions.

Product Specifications for 1829 mm (72 in)

Width 72 in 1829 mm
Height 22.9 in 581 mm
Weight 485 lb 220 kg
Length 36.4 in 924 mm
Usable Tine Length 25.1 in 637 mm
Tine Diameter 1.3 in 31.75 mm
Number of Tines 9 9
Tine Width 1.3 in 31.75 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1829 mm (72 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Utility Forks on a D-Series Skid Steer Loader