1169 mm (46 in), Skid Steer Coupler, Class II, 903

Pallet Fork Carriages 1169 mm (46 in), Skid Steer Coupler, Class II, 903

Request A Price Shop Now

Key Specs

Height
19.2 in
488 mm
Width
46 in
1169 mm
Weight
190 lb
86.19 kg

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1169 mm (46 in), Skid Steer Coupler, Class II, 903

Height 19.2 in 488 mm
Width 46 in 1169 mm
Weight 190 lb 86.19 kg
Length 9.3 in 235 mm
Tine Spacing 154-1006 mm (6-39.6 in) centerline to centerline 154-1006 mm (6-39.6 in) centerline to centerline
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1169 mm (46 in), Skid Steer Coupler, Class II, 903 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1169 mm (46 in), Skid Steer Coupler, Class II, 903

View More Offers