Studio Shot

Millyard Forks 2185 mm (86 in), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Width
87.1 in
2212 mm
Tine Spacing - Maximum Width
86 in
2185 mm
Tine Spacing - Inside Width
77 in
1955 mm

Overview

Stack, carry and sort piles of lumber.

Product Specifications for 2185 mm (86 in), Fusion™ Coupler

Width 87.1 in 2212 mm
Tine Spacing - Maximum Width 86 in 2185 mm
Tine Spacing - Inside Width 77 in 1955 mm
Tine Length 49.6 in 1260 mm
Tine Width 4.5 in 115 mm
Maximum Clamp Opening 82.2 in 2089 mm
Minimum Clamp Opening 5.9 in 149 mm
Weight 3778.7 lb 1714 kg
Tip Type Roller Tips Roller Tips
Interface Type Fusion™ Coupler Fusion™ Coupler
End Area 13 ft² 1.21 m²

See how 2185 mm (86 in), Fusion™ Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View