Studio Shot

Pallet Fork Carriages 1550 mm (61 in), HPL-ISO Coupler, Class III

Request A Price Click for Price

Key Specs

Height
33 in
837 mm
Width
61 in
1550 mm
Weight
535.7 lb
243 kg

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1550 mm (61 in), HPL-ISO Coupler, Class III

Height 33 in 837 mm
Width 61 in 1550 mm
Weight 535.7 lb 243 kg
Length 16.9 in 428 mm
Tine Spacing 180-1320 mm (7-42 in) centerline to centerline 180-1320 mm (7-42 in) centerline to centerline
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 1550 mm (61 in), HPL-ISO Coupler, Class III compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View