Studio Shot

Log & Lumber Fork Carriages 2591 mm (102 in), Pin On

Request A Price Click for Price

Key Specs

Interface Type
Pin On
Pin On
Tine Configuration
Non-Swinging, Non-Floating
Non-Swinging, Non-Floating
Height
56.8 in
1442 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 2591 mm (102 in), Pin On

Interface Type Pin On Pin On
Tine Configuration Non-Swinging, Non-Floating Non-Swinging, Non-Floating
Height 56.8 in 1442 mm
Weight 1651.3 lb 749 kg
Width 104.7 in 2659 mm
Length 23.3 in 593 mm
Tine Spacing 1239-2551 mm (49-100 in) 1239-2551 mm (49-100 in)

See how 2591 mm (102 in), Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View