2134 mm (84 in)

Construction Fork Carriages 2134 mm (84 in)

Request A Price Shop Now

Key Specs

Height
43.1 in
1095 mm
Width
84 in
2134 mm
Tine Spacing
270-1924 mm (10.6-76 in) centerline to centerline
270-1924 mm (10.6-76 in) centerline to centerline

Overview

For use in heavy duty applications where standard pallet fork carriages may not be suitable.

Product Specifications for 2134 mm (84 in)

Height 43.1 in 1095 mm
Width 84 in 2134 mm
Tine Spacing 270-1924 mm (10.6-76 in) centerline to centerline 270-1924 mm (10.6-76 in) centerline to centerline
Weight 1148.6 lb 521 kg
Length 14.4 in 366 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2134 mm (84 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2134 mm (84 in)

View More Offers