2743 mm (108 in), Pin On

Log & Lumber Fork Carriages 2743 mm (108 in), Pin On

Request A Price Shop Now

Key Specs

Interface Type
Pin On
Pin On
Tine Configuration
Non-Swinging, Non-Floating
Non-Swinging, Non-Floating
Height
56.8 in
1442 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 2743 mm (108 in), Pin On

Interface Type Pin On Pin On
Tine Configuration Non-Swinging, Non-Floating Non-Swinging, Non-Floating
Height 56.8 in 1442 mm
Weight 1761.5 lb 799 kg
Width 110.7 in 2812 mm
Length 23.3 in 593 mm
Tine Spacing 1391-2703 mm (55-107 in) 1391-2703 mm (55-107 in)

See how 2743 mm (108 in), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Log & Lumber Forks at Work

Cat® Log & Lumber Fork Features

Cat® Forks Attachment at Work

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Log & Lumber Forks at Work
Cat® Log & Lumber Fork Features
Cat® Forks Attachment at Work
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 2743 mm (108 in), Pin On

View More Offers