1219mm (48 in)

Construction Forks 1219mm (48 in)

Request A Price Find Dealer

Key Specs

Height
44.5 in
1130 mm
Width
111.5 in
2833 mm
Tine Length
48 in
1219 mm

Overview

Cat® Construction Forks for Medium Wheel Loaders

Product Specifications for 1219mm (48 in)

Height 44.5 in 1130 mm
Width 111.5 in 2833 mm
Tine Length 48 in 1219 mm
Tine Width 7 in 178 mm
Tine Thickness 3.5 in 89 mm
Combined Weight 2890 lb 1311 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1219mm (48 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 1219mm (48 in)

View More Offers