242D3

Skid Steer Loaders 242D3

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995:2014
74.3 hp
55.4 kW
Rated Operating Capacity
2200 lb
1000 kg
Operating Weight
7138 lb
3238 kg

Overview

Comfortable. Performance. Smart.

The Cat® 242D3 Skid Steer Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its stability and lifting performance provides excellent material handling.

Benefits

15% Additional Space for More Operator Comfort

•Redesigned, More Comfortable Cab
•Wider opening door for easier machine entry

30% Additional Capacity in a New Line of Buckets

•New Industrial Performance Buckets

SMART

•Providing the Next Level Machine and Tool Compatibility
•Integrated SMART technology to automate complex attachments
- INDUSTRY FIRSTS
- Attachment recognition
- Tailors controls
- Grade Assist

Product Specifications for 242D3

Gross Power - SAE J1995:2014 74.3 hp 55.4 kW
Net Power - SAE 1349 72.1 hp 53.8 kW
Displacement 203 in³ 3.3 l
Stroke 4.7 in 120 mm
Bore 3.7 in 94 mm
Note †Engine meeting Brazil MAR-1 and China Nonroad Stage III emission standards emits equivalent to U.S. EPA Tier 4 Interim and is offered only for Australia/New Zealand, Brazil, China, French Polynesia, Hong Kong, Macedonia and New Caledonia. †Engine meeting Brazil MAR-1 and China Nonroad Stage III emission standards emits equivalent to U.S. EPA Tier 4 Interim and is offered only for Australia/New Zealand, Brazil, China, French Polynesia, Hong Kong, Macedonia and New Caledonia.
Peak Torque - 1,600 rpm - SAE J1995 195 ft·lbf 265 N·m
Net Power ISO 9249† 73.5 hp 54.8 kW
Net Power - ISO 9249 72.8 hp 54.3 kW
Net Flywheel Power 72.1 hp 53.8 kW
Net Power SAE 1349† 72.7 hp 54.2 kW
Engine Model Cat C3.3B DIT (turbo) Cat C3.3B DIT (turbo)
Rated Operating Capacity 2200 lb 1000 kg
Tipping Load 4400 lb 2000 kg
Breakout Force - Tilt Cylinder 4963 lb 2251 kg
Rated Operating Capacity with Optional Counterweight 2400 lb 1090 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Operating Weight 7138 lb 3238 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Wheel Base 43.5 in 1105 mm
Height - Top of Cab 83.1 in 2111 mm
Vehicle Width over Tires 66 in 1676 mm
Ground Clearance 8.7 in 222 mm
Departure Angle 27° 27°
Maximum Dump Angle 52° 52°
Length - With Bucket on Ground 137.3 in 3487 mm
Length - Without Bucket 108.9 in 2767 mm
Bumper Overhang - Behind Rear Axle 40.2 in 1021 mm
Reach - Maximum Lift/Dump 21.7 in 552 mm
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS, 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Maximum Reach - With Arms Parallel to Ground 49.2 in 1249 mm
Rack Back Angle - Maximum Height 87° 87°
Turning Radius from Center - Bucket 83 in 2107 mm
Turning Radius from Center - Machine Rear 64.5 in 1639 mm
Maximum Overall Height 154.2 in 3917 mm
Clearance at Maximum Lift and Dump 90 in 2285 mm
Bucket Pin Height - Carry Position 7.9 in 200 mm
Bucket Pin Height - Maximum Lift 121.1 in 3076 mm
Turning Radius from Center - Coupler 51.8 in 1314 mm
Bucket Pin Reach - Maximum Lift 7.2 in 182 mm
Hydraulic Flow - High Flow - Hydraulic Power (Calculated) 58 hp 43 kW
Hydraulic Flow - Standard - Loader Hydraulic Pressure 3335 psi 23000 kPa
Hydraulic Flow - High Flow - Maximum Loader Hydraulic Pressure 3335 psi 23000 kPa
Hydraulic Flow - Standard - Hydraulic Power (Calculated) 39 hp 29 kW
Hydraulic Flow - High Flow - Maximum Loader Hydraulic Flow 30 gal/min 112 l/min
Hydraulic Flow - Standard - Loader Hydraulic Flow 20 gal/min 76 l/min
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I
Travel Speed - Forward or Reverse - One Speed 7.5 mile/h 12.1 km/h
Travel Speed - Forward or Reverse - Two Speed Option 11.5 mile/h 18.5 km/h
Chain Box - Each Side 2.3 gal (US) 8.8 l
Cooling System 3.7 gal (US) 14 l
Engine Crankcase 3 gal (US) 11 l
Fuel Tank 24.8 gal (US) 94 l
Hydraulic System 13.2 gal (US) 50 l
Hydraulic Tank 10.3 gal (US) 39 l
Outside Cab*** 101 dB(A) 101 dB(A)
Inside Cab** 83 dB(A) 83 dB(A)
Note (2) ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC.
Note (1) **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes.

242D3 Standard Equipment

ELECTRICAL

  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Adjustable Front and Rear Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 850 CCA

OPERATOR ENVIRONMENT

  • Advanced Display with Rearview Camera: Full Color, 127 mm (5 in) LCD screen; Advanced Multi-operator Security System; On-screen Adjustments for Implement Response, Hystat Response, and Creep Control
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Parking Brake Engaged, Engine Emission System
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rearview Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN

  • Cat C3.3B, Turbo Diesel Engine
  • Air Cleaner, Dual Element, Radial Seal
  • S·O·SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Canister-type, Fuel and Water Separator
  • Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission
  • Four Wheel Chain Drive

OTHER

  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –36° C (–33° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan
  • Product Link™ PL240, Cellular

MANDATORY EQUIPMENT

  • Hydraulics, Standard or High Flow
  • Quick Coupler, Mechanical or Powered
  • High Visibility Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • EU Preparation Package
  • Power Train: One Speed, One Speed with Speed Sensitive Ride Control, Two Speed or Two Speed with Speed Sensitive Ride Control
  • Tires, 12 × 16.5 or 10 × 16.5
  • PERFORMANCE PACKAGES:
    – Performance Package H1: Standard Flow Hydraulics (No Self Level)
    – Performance Package H2: Standard Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
    – Performance Package H3: High Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Work Tool Return to Dig, Work Tool Positioner, and Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGES:
    – Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heater or Door)
    – Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
    – Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
    – Enclosed ROPS with A/C (C3): C2 + Air Conditioner

242D3 Optional Equipment

OPTIONAL EQUIPMENT

  • Hand-Foot Style Controls
  • External Counterweights
  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Product Link PL641, Cellular
  • Bluetooth® Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)

See how 242D3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader

Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader
Cat® 242D3 Skid Steer Loader

Cat® Skid Steer Loader D3 Series | Overview

Cat® Skid Steer Loader D3 Series | Features and Benefits

Cat® Skid Steer Loaders D3 Series | At Work

Cat® Skid Steer and Compact Track Loaders D3 Series | At Work

Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview

Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired

Cat® Skid Steer Loader D3 Series | Overview
Cat® Skid Steer Loader D3 Series | Features and Benefits
Cat® Skid Steer Loaders D3 Series | At Work
Cat® Skid Steer and Compact Track Loaders D3 Series | At Work
Cat® Skid Steer and Compact Track Loader D3 Series | Daily Maintenance Overview
Cat® Skid Steer and Compact Track Loaders D3 Series – Experience What You Inspired

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 242D3

Start 242D3 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology