Studio Shot

Log & Lumber Fork Carriages 2134 mm (84 in), IT Coupler

Request A Price Click for Price

Key Specs

Interface Type
IT Coupler
IT Coupler
Tine Configuration
Floating, Swinging
Floating, Swinging
Height
59.3 in
1505 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 2134 mm (84 in), IT Coupler

Interface Type IT Coupler IT Coupler
Tine Configuration Floating, Swinging Floating, Swinging
Height 59.3 in 1505 mm
Weight 1911.4 lb 867 kg
Width 86.5 in 2196 mm
Length 18.5 in 469 mm
Tine Spacing 848-2094 mm (33-82 in) 848-2094 mm (33-82 in)

See how 2134 mm (84 in), IT Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View