Studio Shot

Industrial Grapple Forks 1676 mm (66 in)

Request A Price Click for Price

Key Specs

Width
66 in
1676 mm
Height - Grapples Closed
31.9 in
810 mm
Jaw Opening
38 in
965 mm

Overview

Cat® Industrial Grapple Forks are designed to handle a wide array of materials in tough operating conditions.

Product Specifications for 1676 mm (66 in)

Width 66 in 1676 mm
Height - Grapples Closed 31.9 in 810 mm
Jaw Opening 38 in 965 mm
Length 36.5 in 927.4 mm
Usable Tine Length 21.8 in 553 mm
Weight 1106.7 lb 502 kg
Tine Diameter 1.8 in 44.5 mm
Number of Tines 9 9

See how 1676 mm (66 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View