Studio Shot

Utility Grapple Buckets 1730 mm (68 in)

Request A Price Click for Price

Key Specs

Width
68.1 in
1730 mm
Height - Grapples Closed
29.1 in
739 mm
Jaw Opening
35.5 in
902 mm

Overview

Designed to handle a wide array of materials in a variety of operating conditions.

Product Specifications for 1730 mm (68 in)

Width 68.1 in 1730 mm
Height - Grapples Closed 29.1 in 739 mm
Jaw Opening 35.5 in 902 mm
Length 36.8 in 934 mm
Weight 780.4 lb 354 kg
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Operating Pressure 3335.9 psi 23000 kPa
Capacity 0.63 yd³ 0.48 m³
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1730 mm (68 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View