Width | 74.1 in 1883 mm |
Capacity | 0.9 yd³ 0.69 m³ |
Weight | 666 lb 302 kg |
Height | 29.3 in 744 mm |
Length | 38.6 in 981 mm |
Base Edge Thickness | 0.7 in 19 mm |
Cutting Edge Thickness | 0.6 in 16 mm |
Interface Type | Skid Steer Coupler Skid Steer Coupler |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
High volume bucket designed for handling light material like snow, grain, fertilizer, or mulch.
Width | 74.1 in 1883 mm |
Capacity | 0.9 yd³ 0.69 m³ |
Weight | 666 lb 302 kg |
Height | 29.3 in 744 mm |
Length | 38.6 in 981 mm |
Base Edge Thickness | 0.7 in 19 mm |
Cutting Edge Thickness | 0.6 in 16 mm |
Interface Type | Skid Steer Coupler Skid Steer Coupler |
Caterpillar product brochures and other informational documents are available for your growing business.
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Buckets for Compact Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments