Studio Shot

Multi-Purpose Buckets 1883 mm (74 in), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
74.1 in
1883 mm
Capacity
0.48 yd³
0.37 m³
Weight
961 lb
436 kg

Overview

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Product Specifications for 1883 mm (74 in), Bolt-On Cutting Edge

Width 74.1 in 1883 mm
Capacity 0.48 yd³ 0.37 m³
Weight 961 lb 436 kg
Height 29.1 in 740 mm
Length 36.2 in 919 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Operating Pressure 3335.9 psi 23000 kPa
Jaw Opening 30.2 in 767 mm
Clam Angle 89 degrees 89 degrees
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1883 mm (74 in), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View